Label Profile 8
Technical Data
Properties
| Article number | 0.0.660.01 |
|---|---|
| Line | Work Bench System |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 106 g/m |
| Delivery unit | cut-off max. 2000 mm |
| Material | PVC |
| Colour | grey/transparent |
Description
Label Profile is available in cut-offs or in 2000 mm lengths that users can cut to size themselves with item Multi-Purpose Pliers (0.0.265.63), for example. Every storage location can be clearly labelled to ensure everything is properly organised.
Variants
Sort by
| Serie: 8 | Unidad de suministro: Corte | Largo: 20 ... 2000 | Color: Gris | Material: Plástico (PVC) | |
| Serie: 8 | Unidad de suministro: Pieza | Largo: 2000 | Color: Gris | Material: Plástico (PVC) | |
| Serie: Sistema de bancos de trabajo | Unidad de suministro: Pieza | Largo: 160 | Color: Gris | Material: Plástico (PVC) | |
| Serie: 8 | Unidad de suministro: Corte | Largo: 20 ... 3000 | Color: Aluminio, natural | Material: Al, anodizado | |
| Serie: 8 | Unidad de suministro: Pieza | Largo: 3000 | Color: Aluminio, natural | Material: Al, anodizado | |
| Serie: 8 | Unidad de suministro: Corte | Largo: 20 ... 2000 | Color: Gris | Material: Plástico (PVC) | |
| Serie: 8 | Unidad de suministro: Pieza | Largo: 2000 | Color: Gris | Material: Plástico (PVC) |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21109104
eCl@ss 5.1
21109104
eCl@ss 6.0.1
21109104
eCl@ss 7.1
21109104
UNSPSC 7.0
31111510
UNSPSC 9.0
31111510
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
Customs tariff number
39162000

Gris


Aluminio, natural



