item
Synchroniser Shaft Cover Set

Synchroniser Shaft Cover Set


Show all 5 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 synchroniser adapter plates KLE 5 40x40, Al, natural
4 Hexagon Socket Head Cap Screws DIN 912 M4x45, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912 M4x50, St, bright zinc-plated
8 taper grooved dowel pins ISO 8745-5x18, St

Properties

Article number 0.0.717.72
Line line 5
ESD ESD-safe = No
Weight m = 145 g
Delivery unit 1 set

Description

Synchroniser Shaft Cover Set KLE 5 40x40 is a fastening for a protective housing made from Conduit Profiles U to safely cover a synchroniser shaft between two Linear Units KLE 5 40x40 LR (0.0.710.86).
The cover set contains the adapter plates and the fastening materials required. Conduit Profile U 40x40 E (7.0.001.44) and Lid Profile D40 E (7.0.001.46) must be ordered separately.
The adapter plates included in the Synchroniser Shaft Cover Set secure the conduit elements between the timing-belt drives of the two Linear Units KLE 5 40x40 LR. Calculating the length:
a = Distance between Linear Units
c = Length of conduit elements
Use a cable conduit consisting of:
Conduit Profile U 40x40 E (7.0.001.44)
Lid Profile D40 E (7.0.001.46)

Variants

Sort by

Baureihe:  8 Kompatibilität:  KLE
Baureihe:  6 Kompatibilität:  KLE
Baureihe:  5 Kompatibilität:  KLE
Baureihe:  8 Kompatibilität:  KRF
Baureihe:  8 Kompatibilität:  GSF

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23029290
eCl@ss 11.0
23031902
eCl@ss 6.0.1
23029090
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
eCl@ss 7.1
23020501
UNSPSC 9.0
31163001
UNSPSC 7.0
31163001
Customs tariff number
84836080