Wall Trunking, Cap
Technical Data
Scope of Delivery
1 Wall Trunking, Cap 200x20
2 Button-Head Screws DIN 7500-M4x10 self-tapping, stainless
Properties
| Article number | 0.0.724.01 |
|---|---|
| Line | line X |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 29 g |
| Delivery unit | 1 set |
Description
The Cap is secured to the side of two Wall Trunking, Profiles X 8 70x20 K76 (0.0.722.30). The aluminium Wall Trunking Profiles and Caps fit flush with each other to make cleaning easy.
The wall trunking also allows for cables to be laid over vertical profiles without any need for machining. The trunking is prepared for use with K76 elements. Sockets, switches and network connections can all be clipped into place conveniently between two sections of Wall Trunking Profile, maximising the flexibility of the system.
Thanks to ready-made corner elements, you can lay cables to any point in a room. You can even switch from vertical to horizontal sections and back.
Assembly Instructions
Variants
Sort by
| Krawędź zewnętrzna: Narożnik | |
| Krawędź zewnętrzna: Fazowanie |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 11.0
27400704
eCl@ss 6.0.1
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76169990



























