Angle Bracket Set
On request
Technical Data
Scope of Delivery
Angle Bracket 12 60x60 Zn, die-cast zinc, RAL9006
Angle Bracket Cap 12 60x60, PA, black
2 Button-Head Screws ISO 7380-M12x25, St, bright zinc-pl.
2 Washers DIN 433-13, St, bright zinc-plated
2 T-Slot Nuts 12 St M12, bright zinc-plated
Properties
Article number | 0.0.003.53 |
---|---|
Line | line 12 |
ESD | ESD-safe = No |
Weight | m = 520 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Line: 5 | External dimension: 20x20 | Material: Die-cast zinc | Colour: Aluminium, natural | Cap colour: Black | |
Line: 5 | External dimension: 40x40 | Material: Die-cast zinc | Colour: Aluminium, natural | Cap colour: Black | |
Line: 6 | External dimension: 30x30 | Material: Die-cast zinc | Colour: Aluminium, natural | Cap colour: Black | |
Line: 6 | External dimension: 60x60 | Material: Die-cast zinc | Colour: Aluminium, natural | Cap colour: Black | |
Line: 8 | External dimension: 40x40 | Material: Die-cast zinc | Colour: Aluminium, natural | Cap colour: Black | |
Line: 8 | External dimension: 40x40 | Material: Die-cast zinc | Colour: Aluminium, natural | Cap colour: Grey | |
Line: 8 | External dimension: 40x40 | Material: Plastic (PA) | Colour: Black | Cap colour: Black | |
Line: 8 | External dimension: 80x80 | Material: Die-cast zinc | Colour: Aluminium, natural | Cap colour: Black | |
Line: 8 | External dimension: 80x80 | Material: Die-cast zinc | Colour: Aluminium, natural | Cap colour: Grey | |
Line: 8 | External dimension: 80x80 | Material: Plastic (PA) | Colour: Black | Cap colour: Black | |
Line: 8 | External dimension: 160x80 | Material: Die-cast zinc | Colour: Aluminium, natural | Cap colour: Black | |
Line: X | External dimension: 40x40 | Material: Die-cast zinc | Colour: Aluminium, natural | Cap colour: Grey | |
Line: X | External dimension: 80x80 | Material: Die-cast zinc | Colour: Aluminium, natural | Cap colour: Grey | |
Line: 10 | External dimension: 50x50 | Material: Die-cast zinc | Colour: Aluminium, natural | Cap colour: Grey | |
Line: 10 | External dimension: 100x100 | Material: Die-cast zinc | Colour: Aluminium, natural | Cap colour: Grey | |
Line: 12 | External dimension: 60x60 | Material: Die-cast zinc | Colour: Aluminium, natural | Cap colour: Black | |
Line: 12 | External dimension: 120x120 | Material: Die-cast zinc | Colour: Aluminium, natural | Cap colour: Black |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162502
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
79070000
Angle Bracket Set
On request