T-Slot Nut St
Technical Data
Properties
| Article number | 0.0.003.72 |
|---|---|
| Line | line 12 |
| Property | bright zinc-plated |
| ESD-safe | Yes |
| Thread | M6 |
| Weight | m = 38 g |
| Force perm. | Fper. = 3’500 N |
| Delivery unit | 1 pce. |
| Material | St |
| Torque | M = 14 Nm |
Description
This T-Slot Nut made of bright zinc-plated steel can be twisted into place at any point along the Line 12 profile groove and is held in position by a spring-mounted thrust piece.
Note: When selecting the appropriate variant, you should bear in mind the load-carrying capacity of the entire system comprising T-Slot Nut, groove flank and screw.
Assembly Instructions
Variants
Sort by
| Line: 5 | Material: Steel (bright zinc-plated) | Thread: M3 | Model: Single | Design: Standard | |
| Line: 5 | Material: Stainless steel | Thread: M4 | Model: Single | Design: Standard | |
| Line: 5 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Single | Design: Standard | |
| Line: 5 | Material: Stainless steel | Thread: M5 | Model: Single | Design: Standard | |
| Line: 5 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Single | Design: Standard | |
| Line: 5 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Double | Design: Standard | |
| Line: 5 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Double | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M3 | Model: Single | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Single | Design: Standard | |
| Line: 6 | Material: Stainless steel | Thread: M5 | Model: Single | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Single | Design: Standard | |
| Line: 6 | Material: Stainless steel | Thread: M6 | Model: Single | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Double | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Double | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Double | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Double | Design: Standard | |
| Line: 8 | Material: Stainless steel | Thread: M4 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Single | Design: Standard | |
| Line: 8 | Material: Stainless steel | Thread: M5 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Single | Design: Standard | |
| Line: 8 | Material: Stainless steel | Thread: M6 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Heavy duty | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Standard | |
| Line: 8 | Material: Stainless steel | Thread: M8 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Heavy duty | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Double | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Double | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Double | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Double | Design: Standard | |
| Line: 10 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Standard | |
| Line: 10 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Standard | |
| Line: 10 | Material: Steel (bright zinc-plated) | Thread: M10 | Model: Single | Design: Standard | |
| Line: 10 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Heavy duty | |
| Line: 10 | Material: Steel (bright zinc-plated) | Thread: M10 | Model: Single | Design: Heavy duty | |
| Line: 12 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Standard | |
| Line: 12 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Standard | |
| Line: 12 | Material: Steel (bright zinc-plated) | Thread: M10 | Model: Single | Design: Standard | |
| Line: 12 | Material: Steel (bright zinc-plated) | Thread: M12 | Model: Single | Design: Standard | |
| Line: 12 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Heavy duty | |
| Line: 12 | Material: Steel (bright zinc-plated) | Thread: M10 | Model: Single | Design: Heavy duty | |
| Line: 12 | Material: Steel (bright zinc-plated) | Thread: M12 | Model: Single | Design: Heavy duty | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Standard | |
| Line: 8 | Material: Stainless steel | Thread: M6 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Standard | |
| Line: 8 | Material: Stainless steel | Thread: M8 | Model: Single | Design: Standard |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110890
eCl@ss 4.0
23110806
eCl@ss 4.1
23110806
eCl@ss 5.0
23110806
eCl@ss 5.1
23110806
UNSPSC 9.0
31161708
eCl@ss 6.0.1
23110890
eCl@ss 7.1
23110890
UNSPSC 7.0
31161708
eCl@ss 11.0
23360290
Customs tariff number
73181900
















































