Technical Data
Technical note
Pitch p = 12.7 mm corresponding to ½″
Operating load = max. 1,400 N
Elongation at 1,400 N = 2.5 - 3 ‰
Properties
| Article number | 0.0.602.31 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 215 g/m |
| Force max | Fmax. = 1 400 N |
| Delivery unit | 1 roll, length 25 m |
| Material | St, nickel-plated |
Description
No fastening elements can be fitted in the profile grooves where the chain is run.
Assembly Instructions
Variants
Sort by
| Unité de livraison: découpe | |
| Unité de livraison: rouleau |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23179104
eCl@ss 6.0.1
23170403
eCl@ss 7.1
23179104
eCl@ss 11.0
23170403
eCl@ss 4.0
23170402
eCl@ss 5.0
23170403
eCl@ss 5.1
23170403
UNSPSC 7.0
26111505
UNSPSC 9.0
26111505
eCl@ss 4.1
23170402
Customs tariff number
73151190



