Technical Data
Properties
| ESD-safe | No |
|---|---|
| Weight | m = 53 g |
| Delivery unit | 1 pce. |
| Material | PA-GF |
| Colour | grey similar to RAL 7042 |
Description
As described in the product guide, both ends of the plastic lever tool are used. The angled end can be used to gently lever Angle Strips and Base Profiles out of place. The straight end is ideal for removing Rebate Profiles.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21019190
eCl@ss 4.0
21043074
eCl@ss 4.1
21043074
eCl@ss 5.0
21043090
eCl@ss 5.1
21043090
eCl@ss 6.0.1
21019090
eCl@ss 7.1
21019190
UNSPSC 7.0
27112505
UNSPSC 9.0
27112505
eCl@ss 11.0
21045190
UNSPSC 26.0
27112505
Customs tariff number
39269097