Pin Element
This product is only available for a short time anymore.
 Technical Data
Scope of Delivery
Body, St, bright zinc-plated
Grub screw DIN 913-M10x16, St, bright zinc-plated
Dowel ISO 8735-10m6x24, St, hardened
Properties
| Article number | 0.0.010.06 | 
|---|---|
| Line | line 12 | 
| ESD-safe | Yes | 
| Weight | m = 100 g | 
| Delivery unit | 1 pce. | 
Description
Assembly Instructions
Variants
Sort by
| Série: 8 | |
| Série: 10 | |
| Série: 12 | 
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23360290
eCl@ss 4.1
 22041424
eCl@ss 5.1
 23250311
UNSPSC 9.0
 31162503
eCl@ss 11.0
 23360292
eCl@ss 4.0
 22041424
eCl@ss 6.0.1
 23250311
eCl@ss 5.0
 23250311
UNSPSC 7.0
 31162503
eCl@ss 7.1
 23360290
Customs tariff number
 73269098
Pin Element
This product is only available for a short time anymore.