Floor Strike D40 D11

0.0.729.78


Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

ESD-safeNo
Weightm = 42 g
Delivery unit1 pce.
MaterialSt, stainless

Description

Floor Strike D40 D11 is the bottom fixing point for Flush Bolt 40 from item. A Round Bar D10 M10 (0.0.728.94) clips into the opening to securely anchor an inactive door leaf in place. The integrated spring-loaded dust cap stops dirt accumulating in the cavity.
This robust and flat stainless steel floor strike is virtually invisible and easy to fit. The door’s drop-down seal is fitted behind the floor strike.
A Double Access Door consists of an item Access Door 8 and a lockable inactive door leaf. Together, these elements create lockable access points that are large enough to allow the movement of particularly tall structures or wide objects.
The Double Access Door can also be opened and closed from both sides and features an all-round seal. The door can be integrated into a frame made of Line 8 profiles with ease.
item Double Access Door 8 is based on components that have been carefully coordinated to produce highly functional door solutions.

Assembly Instructions

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23159090
eCl@ss 6.0.1
23152101
eCl@ss 11.0
23369090
eCl@ss 5.0
23152101
eCl@ss 5.1
23152101
eCl@ss 7.1
23159090
eCl@ss 4.0
23150101
eCl@ss 4.1
23150101
UNSPSC 9.0
31162104
UNSPSC 26.0
31162104
UNSPSC 7.0
31162104
Customs tariff number
73269098