Flush Bolt 40, Strike Plate

0.0.728.91


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 strike plate 62x22x3, flush bolt, St, stainless
2 T-Slot Nuts 8 Zn M5, bright
2 Countersunk Screws ISO 14581-M5x30 TX25, stainless

Properties

Lineline 8
ESD-safeNo
Weightm = 42 g
Delivery unit1 set

Description

Flush Bolt 40, Strike Plate is the top locking element for item Flush Bolt 40 (0.0.728.27). A Round Bar D10 M10 (0.0.728.94) clips into the opening to securely anchor an inactive door leaf in place.
The strike plate is fastened to the Line 8 groove of the door frame and protects the aluminium profile of the outer frame.
A Double Access Door consists of an item Access Door 8 and a lockable inactive door leaf. Together, these elements create lockable access points that are large enough to allow the movement of particularly tall structures or wide objects.
The Double Access Door can also be opened and closed from both sides and features an all-round seal. The door can be integrated into a frame made of Line 8 profiles with ease.
item Double Access Door 8 is based on components that have been carefully coordinated to produce highly functional door solutions.

Assembly Instructions

The strike plate is installed flush with the front edge of the outer door frame. Closed grooves need to be opened up accordingly.

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
23190101
eCl@ss 5.1
23190101
eCl@ss 6.0.1
23190101
eCl@ss 7.1
23190101
eCl@ss 8.0
23190101
eCl@ss 11.0
23190101
UNSPSC 7.0
30171514
UNSPSC 9.0
30171514
UNSPSC 26.0
30171514
Customs tariff number
73269098