Profile 8 80x80
Technical Data
Properties
| Article number | 0.0.717.25 | 
|---|---|
| Line | line 8 | 
| Property | Not anodized | 
| ESD-safe | Yes | 
| Cross-sectional area | A = 19,75 cm2 | 
| Moment of Inertia, x-axis | Ix = 134,06 cm4 | 
| Moment of Inertia, y-axis | Iy = 134,06 cm4 | 
| Weight | m = 5,33 kg/m | 
| Delivery unit | 1 pce., length 6000 mm | 
| Material | Al, untreated | 
| Resistance Moment, x-axis | Wx = 33,51 cm3 | 
| Resistance Moment, y-axis | Wy = 33,51 cm3 | 
Description
Due to its very thin, naturally occurring oxide layer, this profile exhibits better electrical conductivity at its edge layer compared to the standard anodized aluminium profiles.
Variants
Sort by
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves:   | Colour:    Aluminium, natural | |
| Delivery unit: Piece | Length: 3000 | Design: Light | Grooves:   | Colour:    Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves:   | Colour:    Aluminium, natural | |
| Delivery unit: Cut-off | Length: 50 ... 6000 | Design: Light | Grooves:   | Colour:    Aluminium, not anodized | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves:   | Colour:    Aluminium, not anodized | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves:   | Colour:    Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves:   | Colour:    Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Standard | Grooves:   | Colour:    Aluminium, natural | |
| Delivery unit: Piece | Length: 3000 | Design: Standard | Grooves:   | Colour:    Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Standard | Grooves:   | Colour:    Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves:   | Colour:    Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves:   | Colour:    Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves:   | Colour:    Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves:   | Colour:    Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves:   | Colour:    Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves:   | Colour:    Aluminium, natural | 
Load Calculation
Deflection calculator
Force application
 Length is required
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23360101
eCl@ss 7.1
 23360101
eCl@ss 11.0
 23360101
eCl@ss 4.1
 35020106
eCl@ss 5.0
 35020190
eCl@ss 5.1
 35020190
eCl@ss 6.0.1
 23360101
eCl@ss 4.0
 35020106
UNSPSC 9.0
 30102306
UNSPSC 7.0
 30102306
Customs tariff number
 76042100


 Aluminium, natural


 Aluminium, not anodized