Profile X 8 120x40
Technical Data
Properties
| Article number | 0.0.718.93 | 
|---|---|
| Line | line 8 | 
| ESD-safe | Yes | 
| Cross-sectional area | A = 13,7 cm2 | 
| Moment of Inertia, x-axis | Ix = 24,8 cm4 | 
| Moment of Inertia, y-axis | Iy = 231,05 cm4 | 
| Weight | m = 3,7 kg/m | 
| Delivery unit | 1 pce., length 6000 mm | 
| Material | Al, anodized | 
| Permissible groove extraction force | F = 2500 N | 
| Colour | natural | 
| Resistance Moment, x-axis | Wx = 12,4 cm3 | 
| Resistance Moment, y-axis | Wy = 38,51 cm3 | 
Description
This weight-reduced aluminium profile in the light design variant from item features two open and four closed Line 8 profile grooves. The profile wall on the two wider sides is smooth and unbroken, although the closed grooves here can be easily opened up. This aluminium profile can be used to build frames and cabins that have easy-to-clean outer surfaces.
Automatic-Fastening Set 8 NO (0.0.489.96) is ideal for connecting profiles together. It requires only a minimal opening in the groove and comes with its own cap.
Assembly Instructions
Variants
Sort by
| Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | Nuten:   | Geschlossene Seite: - | Funktionsintegration: keine | |
| Liefereinheit: Stück | Länge: 6000 | Nuten:   | Geschlossene Seite: - | Funktionsintegration: keine | |
| Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | Nuten:   | Geschlossene Seite: lang | Funktionsintegration: einfache Nutöffnung (NO) | |
| Liefereinheit: Stück | Länge: 6000 | Nuten:   | Geschlossene Seite: lang | Funktionsintegration: einfache Nutöffnung (NO) | 
Load Calculation
Deflection calculator
Force application
 Length is required
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23360101
eCl@ss 7.1
 23360101
eCl@ss 11.0
 23360101
eCl@ss 4.1
 35020106
eCl@ss 5.0
 35020190
eCl@ss 5.1
 35020190
eCl@ss 6.0.1
 23360101
eCl@ss 4.0
 35020106
UNSPSC 9.0
 30102306
UNSPSC 7.0
 30102306
Customs tariff number
 76042100








