Profile X 8 80x40
* Mandatory information
 Technical Data
Properties
| Article number | 0.0.719.92 | 
|---|---|
| Line | line 8 | 
| ESD-safe | Yes | 
| Cross-sectional area | A = 11,608 cm2 | 
| Moment of Inertia, x-axis | Ix = 17,193 cm4 | 
| Moment of Inertia, y-axis | Iy = 74,025 cm4 | 
| Weight | m = 3,134 kg/m | 
| Delivery unit | cut-off max. 6000 mm | 
| Material | Al, anodized | 
| Permissible groove extraction force | F = 2500 N | 
| Colour | natural | 
| Resistance Moment, x-axis | Wx = 8,597 cm3 | 
| Resistance Moment, y-axis | Wy = 18,506 cm3 | 
Description
This weight-reduced aluminium profile in the light design variant from item features four open Line 8 profile grooves. The grooves on its two narrow sides are closed, but can easily be opened up. This aluminium profile can be used to build frames and cabins that have easy-to-clean unbroken outer surfaces.
Automatic-Fastening Set 8 NO (0.0.489.96) is ideal for connecting profiles together. It requires only a minimal opening in the groove and comes with its own cap.
Assembly Instructions
Variants
Sort by
| Delivery unit: Cut-off | Length: 20 ... 6000 | Grooves:   | Closed side: - | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Grooves:   | Closed side: - | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Grooves:   | Closed side: Long | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Grooves:   | Closed side: Long | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Grooves:   | Closed side: Short | Function integration: Simple groove opening (NO) | |
| Delivery unit: Piece | Length: 6000 | Grooves:   | Closed side: Short | Function integration: Simple groove opening (NO) | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Grooves:   | Closed side: Long/short | Function integration: Simple groove opening (NO) | |
| Delivery unit: Piece | Length: 6000 | Grooves:   | Closed side: Long/short | Function integration: Simple groove opening (NO) | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Grooves:   | Closed side: Long | Function integration: Simple groove opening (NO) | |
| Delivery unit: Piece | Length: 6000 | Grooves:   | Closed side: Long | Function integration: Simple groove opening (NO) | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Grooves:   | Closed side: Long/short | Function integration: Simple groove opening (NO) | |
| Delivery unit: Piece | Length: 6000 | Grooves:   | Closed side: Long/short | Function integration: Simple groove opening (NO) | 
Load Calculation
Deflection calculator
Force application
 Length is required
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23360101
eCl@ss 7.1
 23360101
eCl@ss 11.0
 23360101
eCl@ss 4.1
 35020106
eCl@ss 5.0
 35020190
eCl@ss 5.1
 35020190
eCl@ss 6.0.1
 23360101
eCl@ss 4.0
 35020106
UNSPSC 9.0
 30102306
UNSPSC 7.0
 30102306
Customs tariff number
 76042100
Profile X 8 80x40
* Mandatory information
 
















