Cover Profile


Selected variant
Cover Profile 6, black (0.0.431.00)
Cover Profile 6, black
0.0.431.00
Show all
This item is not directly orderable.
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.431.00
Lineline 6
ESD-safeNo
Weightm = 18 g/m
Delivery unitcut-off max. 2000 mm
MaterialPP
Colourblack

Description

Profile made from flexible plastic for two different applications:
As a cover profile it seals the profile grooves against dirt.
With the open side facing outwards, it serves as a panel-fixing profile. These can then be held securely in the wide profile groove.
Use of coloured Cover Profiles not only provides a means of covering profile grooves, but also of adding colour to profile structures.
Several colour options
Use of coloured Cover Profiles not only provides a means of covering profile grooves, but also of adding colour to profile structures.

Grey Cover Profiles provide an unobtrusive groove covering
Grey Cover Profiles seal the groove in a colour that blends in well with the aluminium.

Covering cables in the profile groove
The grooves can also be used to protect and hide electrical cables.

Assembly Instructions

When inserted with its smooth side facing up, the Cover Profile keeps dirt and dust out of the groove.

Variants

Sort by

Serie:  5Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  nero neroGamma di spessori della piastra:  1,5-2 mm
Serie:  5Unità di consegna:  PezzoLunghezza:  2000 Colore:  nero neroGamma di spessori della piastra:  1,5-2 mm
Serie:  5Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  nero neroGamma di spessori della piastra:  1,5-2 mm
Serie:  5Unità di consegna:  PezzoLunghezza:  2000 Colore:  nero neroGamma di spessori della piastra:  1,5-2 mm
Serie:  5Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  bianco, trasparente bianco, trasparenteGamma di spessori della piastra:  1,5-2 mm
Serie:  5Unità di consegna:  PezzoLunghezza:  2000 Colore:  bianco, trasparente bianco, trasparenteGamma di spessori della piastra:  1,5-2 mm
Serie:  5Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  RAL 7042 (grigio traffico) RAL 7042 (grigio traffico)Gamma di spessori della piastra:  1,5-2 mm
Serie:  5Unità di consegna:  PezzoLunghezza:  2000 Colore:  RAL 7042 (grigio traffico) RAL 7042 (grigio traffico)Gamma di spessori della piastra:  1,5-2 mm
Serie:  6Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  nero neroGamma di spessori della piastra:  2-3,5 mm
Serie:  6Unità di consegna:  PezzoLunghezza:  2000 Colore:  nero neroGamma di spessori della piastra:  2-3,5 mm
Serie:  6Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  nero neroGamma di spessori della piastra:  2-3,5 mm
Serie:  6Unità di consegna:  PezzoLunghezza:  2000 Colore:  nero neroGamma di spessori della piastra:  2-3,5 mm
Serie:  6Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  bianco, trasparente bianco, trasparenteGamma di spessori della piastra:  2-3,5 mm
Serie:  6Unità di consegna:  PezzoLunghezza:  2000 Colore:  bianco, trasparente bianco, trasparenteGamma di spessori della piastra:  2-3,5 mm
Serie:  6Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  RAL 7042 (grigio traffico) RAL 7042 (grigio traffico)Gamma di spessori della piastra:  2-3,5 mm
Serie:  6Unità di consegna:  PezzoLunghezza:  2000 Colore:  RAL 7042 (grigio traffico) RAL 7042 (grigio traffico)Gamma di spessori della piastra:  2-3,5 mm
Serie:  8Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  nero neroGamma di spessori della piastra:  4-5 mm
Serie:  8Unità di consegna:  PezzoLunghezza:  2000 Colore:  nero neroGamma di spessori della piastra:  4-5 mm
Serie:  8Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  nero neroGamma di spessori della piastra:  4-5 mm
Serie:  8Unità di consegna:  PezzoLunghezza:  2000 Colore:  nero neroGamma di spessori della piastra:  4-5 mm
Serie:  8Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  bianco, trasparente bianco, trasparenteGamma di spessori della piastra:  4-5 mm
Serie:  8Unità di consegna:  PezzoLunghezza:  2000 Colore:  bianco, trasparente bianco, trasparenteGamma di spessori della piastra:  4-5 mm
Serie:  8Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  RAL 7042 (grigio traffico) RAL 7042 (grigio traffico)Gamma di spessori della piastra:  4-5 mm
Serie:  8Unità di consegna:  PezzoLunghezza:  2000 Colore:  RAL 7042 (grigio traffico) RAL 7042 (grigio traffico)Gamma di spessori della piastra:  4-5 mm
Serie:  8Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  RAL 5010 (blu genziana) RAL 5010 (blu genziana)Gamma di spessori della piastra:  4-5 mm
Serie:  8Unità di consegna:  PezzoLunghezza:  2000 Colore:  RAL 5010 (blu genziana) RAL 5010 (blu genziana)Gamma di spessori della piastra:  4-5 mm
Serie:  8Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  RAL 1018 (giallo zinco) RAL 1018 (giallo zinco)Gamma di spessori della piastra:  4-5 mm
Serie:  8Unità di consegna:  PezzoLunghezza:  2000 Colore:  RAL 1018 (giallo zinco) RAL 1018 (giallo zinco)Gamma di spessori della piastra:  4-5 mm
Serie:  8Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  RAL 6016 (verde turchese) RAL 6016 (verde turchese)Gamma di spessori della piastra:  4-5 mm
Serie:  8Unità di consegna:  PezzoLunghezza:  2000 Colore:  RAL 6016 (verde turchese) RAL 6016 (verde turchese)Gamma di spessori della piastra:  4-5 mm
Serie:  8Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  RAL 3003 (rosso rubino) RAL 3003 (rosso rubino)Gamma di spessori della piastra:  4-5 mm
Serie:  8Unità di consegna:  PezzoLunghezza:  2000 Colore:  RAL 3003 (rosso rubino) RAL 3003 (rosso rubino)Gamma di spessori della piastra:  4-5 mm
Serie:  10Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  nero neroGamma di spessori della piastra:  4-8 mm
Serie:  10Unità di consegna:  PezzoLunghezza:  2000 Colore:  nero neroGamma di spessori della piastra:  4-8 mm
Serie:  10Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  bianco, trasparente bianco, trasparenteGamma di spessori della piastra:  4-8 mm
Serie:  10Unità di consegna:  PezzoLunghezza:  2000 Colore:  bianco, trasparente bianco, trasparenteGamma di spessori della piastra:  4-8 mm
Serie:  12Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  nero neroGamma di spessori della piastra:  6-9,5 mm
Serie:  12Unità di consegna:  PezzoLunghezza:  2000 Colore:  nero neroGamma di spessori della piastra:  6-9,5 mm
Serie:  12Unità di consegna:  TaglioLunghezza:  20 ... 2000Colore:  bianco, trasparente bianco, trasparenteGamma di spessori della piastra:  6-9,5 mm
Serie:  12Unità di consegna:  PezzoLunghezza:  2000 Colore:  bianco, trasparente bianco, trasparenteGamma di spessori della piastra:  6-9,5 mm

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
eCl@ss 6.0.1
35030190
eCl@ss 4.0
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 4.1
35030108
eCl@ss 7.1
35030190
Customs tariff number
39169050