Plug connection
Technical Data
Scope of Delivery
Dowel pin D5x16
Coupling
Properties
| Article number | 0.0.417.45 |
|---|---|
| ESD-safe | No |
| Weight | m = 13 g |
| Delivery unit | 1 set |
| Material | PA |
| Colour | black |
Description
The socket can be used to power the Light Fitting from any line network which is in place. The wires are held securely in the socket by means of a spring-force connection.
If several Light Fittings are connected end-to-end, the power is fed from one Light Fitting to another by means of the Adapter. The dowel which is inserted into a mounting hole in the cap provides a mechanical link between the Light Fittings.
If several Light Fittings positioned separately are connected in series and share a common power supply, the Light Fittings are interconnected using the Extension Cable which is available prefitted with appropriate connectors in a standard length of 2 m, or alternatively a customised version may be made using a plug and socket.
Variants
Sort by
| Application: Female connector | |
| Application: Adapter | |
| Application: Male connector | |
| Application: Female connector |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27110303
eCl@ss 11.0
27110392
eCl@ss 6.0.1
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85369010



