Drive Pulley


Selected variant
Drive Pulley, Flat Belt Conveyor 8 40 I -400 (0.0.731.50)
Drive Pulley, Flat Belt Conveyor 8 40 I -400
0.0.731.50
Show all

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.731.50
LineConveyors
ESD-safeYes
Weightm = 4,93 kg
Delivery unit1 pce.

Description

Drive Pulley, Flat Belt Conveyor 8 40 I -400 helps ensure belt conveyors run smoothly and evenly with the item indirect drive. Two-row self-aligning ball bearings compensate for potential axial misalignment. The recommended flat conveyor belt width is 390 mm.
The pulley features a drive shaft for connection to the sprocket wheel in the motor fastening set for the indirect drive. A blind hole on the other side can be used to connect to Synchronising Set 8 40 (0.0.703.07).

Variants

Sort by

Conveyor type:  Flat Belt ConveyorDrive type:  Direct driveTotal width:  40 mm
Conveyor type:  Flat Belt ConveyorDrive type:  Direct driveTotal width:  80 mm
Conveyor type:  Flat Belt ConveyorDrive type:  Direct driveTotal width:  120 mm
Conveyor type:  Flat Belt ConveyorDrive type:  Direct driveTotal width:  160 mm
Conveyor type:  Flat Belt ConveyorDrive type:  Direct driveTotal width:  200 mm
Conveyor type:  Flat Belt ConveyorDrive type:  Direct driveTotal width:  240 mm
Conveyor type:  Flat Belt ConveyorDrive type:  Direct driveTotal width:  320 mm
Conveyor type:  Flat Belt ConveyorDrive type:  Direct driveTotal width:  400 mm
Conveyor type:  Flat Belt ConveyorDrive type:  Indirect driveTotal width:  40 mm
Conveyor type:  Flat Belt ConveyorDrive type:  Indirect driveTotal width:  80 mm
Conveyor type:  Flat Belt ConveyorDrive type:  Indirect driveTotal width:  120 mm
Conveyor type:  Flat Belt ConveyorDrive type:  Indirect driveTotal width:  160 mm
Conveyor type:  Flat Belt ConveyorDrive type:  Indirect driveTotal width:  200 mm
Conveyor type:  Flat Belt ConveyorDrive type:  Indirect driveTotal width:  240 mm
Conveyor type:  Flat Belt ConveyorDrive type:  Indirect driveTotal width:  320 mm
Conveyor type:  Flat Belt ConveyorDrive type:  Indirect driveTotal width:  400 mm
Conveyor type:  Timing Belt ConveyorDrive type:  Direct driveTotal width:  40 mm
Conveyor type:  Timing Belt ConveyorDrive type:  Direct driveTotal width:  80 mm
Conveyor type:  Timing Belt ConveyorDrive type:  Indirect driveTotal width:  40 mm
Conveyor type:  Timing Belt ConveyorDrive type:  Indirect driveTotal width:  80 mm

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
23170209
eCl@ss 5.1
23170209
eCl@ss 6.0.1
23170209
eCl@ss 7.1
23170209
eCl@ss 8.0
23170209
eCl@ss 11.0
23170209
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84313900