Technical Data
Scope of Delivery
1 Profile 8 40x40 4N light 580 mm, Al, anodized
1 Handle Al 550
1 Caps, PA-GF, grey
Fastening materials
Properties
Article number | 0.0.646.82 |
---|---|
Line | Work Bench System |
ESD | ESD-safe = No |
Weight | m = 2,12 kg |
Delivery unit | 1 set |
Description
Variants
Sort by
Grifflänge: 320 mm | |
Grifflänge: 520 mm | |
Grifflänge: 720 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
UNSPSC 7.0
31162801
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
84879090