Telescopic Rail
Selected variant

Telescopic Rail 12.7x45.7 L650 soft close, full extension, bright zinc-plated
0.0.729.91
0.0.729.91
* Mandatory information
Technical Data
Scope of Delivery
2 Telescopic Rails 12.7x45.7 L650 soft close, full extension
Properties
Article number | 0.0.729.91 |
---|---|
Line | line 5 |
Line | line 6 |
Line | line 8 |
Load | max. 44 kg per pair |
Property | bright zinc-plated |
ESD-safe | Yes |
Weight | m = 1,969 kg |
Ambient temperature (during operation) | +10 °C … +40 °C |
Delivery unit | 1 set |
Material | St |
Period of use | 50.000 cycles |
Description
The soft close feature ensures drawers can be closed gently and securely. The integrated latching mechanism prevents unintentional extension of the rail when in the closed position.
The fastening positions described in the installation guide must be used in order to achieve the maximum load values.
Assembly Instructions
Variants
Sort by
Carga: máx. 44 kg por par | Largo: 400 mm | |
Carga: máx. 45 kg por par | Largo: 450 mm | |
Carga: máx. 45 kg por par | Largo: 500 mm | |
Carga: máx. 45 kg por par | Largo: 550 mm | |
Carga: máx. 45 kg por par | Largo: 600 mm | |
Carga: máx. 44 kg por par | Largo: 650 mm | |
Carga: máx. 43 kg por par | Largo: 700 mm |
Downloads
CAD Data
"Telescopic Rail 12.7x45.7 L650 soft close, full extension, bright zinc-plated" is a product-set and contains the same article 2 times. The representation in the CAD data therefore differs from the actual BOM content.
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
23250590
eCl@ss 8.0
23250590
eCl@ss 11.0
23250590
UNSPSC 7.0
56111905
UNSPSC 9.0
56111902
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
Customs tariff number
83024200
Telescopic Rail
Selected variant

Telescopic Rail 12.7x45.7 L650 soft close, full extension, bright zinc-plated
0.0.729.91
0.0.729.91
* Mandatory information