Technical Data
Scope of Delivery
1 Cap 36x26-47 ESD, PA-GF
1 Hexagon Socket Head Cap Screw DIN 7500 M6x20, St, bright zinc-plated
Properties
| Article number | 0.0.719.33 |
|---|---|
| Torque | M = 10 Nm |
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 22 g |
| Delivery unit | 1 set |
| Material | PA-GF, ESD |
| Colour | black similar to RAL 9005 |
Description
Assembly Instructions
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 9.0
31141501
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39269097

