Cobot Range Extender (stroke 3520 mm) – EX-01724
Technical Data
Properties
| Delivery unit | 1 set |
|---|---|
| Status on delivery | not preassembled |
Description
- Speed of up to 10 m/s
- Repetition accuracy of up to 0.1 mm
- Stable base frame that can be adjusted in height
- Maximum stroke of 5760 mm possible
Thanks to the item Robot Mounting Plates, almost all common cobot models can be used.
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked.