Collaborative work bench for robot deployment
0.0.725.49
Technical Data
Properties
| Article number | 0.0.725.49 |
|---|---|
| ESD-safe | No |
| Weight | m = 218 kg |
| Delivery unit | 1 pce. |
Description
The attachment and extension arm with item grooves enables you to add tools, work materials and lights to the workbench at different heights. Pivot Arms allow small parts and tools to be positioned individually within each employee’s reach.
- Large work surface with continuous grooves for attaching the robot
- Electrically height-adjustable with a load capacity of up to 400 kg
- Mobile thanks to retractable lifting columns and castors
- Central brush strip for flexible routing of cables to the cobot
- Base cabinet with suspension for the control unit, battery, etc.
- Cobot connection with Robot Mounting Plate 8 280x280 (0.0.709.45)
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked. On request, item can assist you in modifying this application to meet the individual requirements of your project.
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
UNSPSC 9.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
76109090