item
Parts Container 8

Parts Container 8


Show all 8 variants
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Button-Head Screws M5x12, St, bright zinc-plated
2 T-Slot Nuts 8 Zn M5

Properties

Article number 0.0.026.21
Line Work Bench System
Line line 8
ESD ESD-safe = No
Weight m = 210 g
Delivery unit 1 set

Description

Suitable for holding small parts within easy reach at work benches. The attachment on the rear allows the Parts Container to be secured in the grooves of Profiles 8. The screw fastening prevents the Parts Container inadvertently becoming detached.

Assembly Instructions

Variants

Sort by

Colour:  Grey Grey Parts Containers, width (mm):  105 ESD-safe:  X
Colour:  Black Black Parts Containers, width (mm):  105 ESD-safe: 
Colour:  Yellow Yellow Parts Containers, width (mm):  105 ESD-safe:  X
Colour:  Blue Blue Parts Containers, width (mm):  105 ESD-safe:  X
Colour:  Green Green Parts Containers, width (mm):  105 ESD-safe:  X
Colour:  Red Red Parts Containers, width (mm):  105 ESD-safe:  X
Colour:  Black Black Parts Containers, width (mm):  110 ESD-safe:  X
Colour:  Black Black Parts Containers, width (mm):  210 ESD-safe:  X

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
UNSPSC 9.0
56111902
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
39269097