Technical Data
Scope of Delivery
2 grub screws DIN 916-M2.5x8, St, bright zinc-plated
Technical note
with threaded bores
Properties
Article number | 0.0.464.29 |
---|---|
Line | line 5 |
ESD-safe | No |
Weight | m = 5 g |
Delivery unit | 1 set |
Material | PE-UHMW |
Description
e = 0.8 mm
l = 5.5 +0.5 mm
Variants
Sort by
Line: 8 | Clamping: Fixed bearing | |
Line: 8 | Clamping: Floating bearing | |
Line: 6 | Clamping: Fixed bearing | |
Line: 6 | Clamping: Floating bearing | |
Line: 5 | Clamping: Fixed bearing | |
Line: 5 | Clamping: Floating bearing |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 6.0.1
23210192
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 9.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 11.0
23240190
UNSPSC 7.0
31162703
eCl@ss 7.1
23240190
Customs tariff number
39201089