Work Bench System
Purely mechanical height adjustment! The height of the new Table Column Sets K can be adjusted by 300 mm using a crank. This makes them ideal for ergonomic and mobile tables that use minimal materials and are not dependent on a power supply.
New Clip Holder 8 securely holds small bags, documents or smaller cartons weighing up to 0.5 kg. The clip, which opens to a width of 12 mm is quick and easy to use.