item
Profile 8 160x40

Profile 8 160x40


Show all 8 variants
20 6.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.265.23
Line line 8
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 32 cm2
Moment of Inertia, torsional It = 54,48 cm4
Moment of Inertia, x-axis Ix = 52,72 cm4
Moment of Inertia, y-axis Iy = 739,62 cm4
Weight, spec. Length m = 8,64 kg/m
Delivery unit cut-off max. 6000 mm
Material Al, anodized
Permissible groove extraction force F = 5000 N
Resistance Moment, x-axis Wx = 26,36 cm3
Resistance Moment, y-axis Wy = 92,45 cm3

Description

Variants

Sort by

Unidad de suministro:  Corte Largo:  20 ... 6000 Diseño:  Light Ranuras:  Abiertas Abiertas
Unidad de suministro:  Pieza Largo:  6000 Diseño:  Light Ranuras:  Abiertas Abiertas
Unidad de suministro:  Corte Largo:  20 ... 6000 Diseño:  Estándar Ranuras:  Abiertas Abiertas
Unidad de suministro:  Pieza Largo:  6000 Diseño:  Estándar Ranuras:  Abiertas Abiertas
Unidad de suministro:  Corte Largo:  20 ... 6000 Diseño:  Light Ranuras:  1 lado cerrado 1 lado cerrado
Unidad de suministro:  Pieza Largo:  6000 Diseño:  Light Ranuras:  1 lado cerrado 1 lado cerrado
Unidad de suministro:  Corte Largo:  20 ... 6000 Diseño:  Light Ranuras:  2 lados cerrados (180°) 2 lados cerrados (180°)
Unidad de suministro:  Pieza Largo:  6000 Diseño:  Light Ranuras:  2 lados cerrados (180°) 2 lados cerrados (180°)

Load Calculation

Deflection calculator

Force application
Orientation
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Customs tariff number
76042100