Butt Fastener D30
On request
Technical Data
Scope of Delivery
2 butt fastener halves, die-cast Al, natural
2 flanges D30/D6-5, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M6x20, St, bright zinc-plated
2 hexagon nuts DIN 934-M6-I8I, St, bright zinc-plated
2 washers, St, bright zinc-plated
2 Countersunk Screws DIN 7991 M6x16, St, bright zinc-plated
Properties
Article number | 0.0.692.13 |
---|---|
Torque | M = 10 Nm |
Line | Line D30 |
ESD | ESD-safe = Yes |
Weight | m = 113,5 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Connection type: Angular position | Mounting type: Outside | Angular position: 30° | Internal radius: - | 2nd type: - | |
Connection type: Angular position | Mounting type: Outside | Angular position: 45° | Internal radius: - | 2nd type: - | |
Connection type: Angular position | Mounting type: Outside | Angular position: 60° | Internal radius: - | 2nd type: - | |
Connection type: Angular position | Mounting type: Outside | Angular position: 90° | Internal radius: Internal radius of 25 | 2nd type: - | |
Connection type: Angular position | Mounting type: Outside | Angular position: 90° | Internal radius: Internal radius of 50 | 2nd type: - | |
Connection type: Angular position | Mounting type: Inside | Angular position: 90° | Internal radius: Internal radius of 25 | 2nd type: Double | |
Connection type: Angular position | Mounting type: Thread | Angular position: 90° | Internal radius: Internal radius of 25 | 2nd type: Double | |
Connection type: Butting | Mounting type: Outside | Angular position: 0° | Internal radius: - | 2nd type: - | |
Connection type: Butting | Mounting type: Outside | Angular position: -90° to +90° / 0° to +360° | Internal radius: - | 2nd type: - |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
83024900
Butt Fastener D30
On request