item
FFU Pre-Filter M5 - 500x500

FFU Pre-Filter M5 - 500x500

0.0.708.99

On request

Technical Data

This component is suitable for use in cleanroom applications. It has either been certified to ISO 14644-1 (particle emissions), ISO 14644-15 (outgassing) or another regulation pertaining to cleanroom technology, or it is identical to articles that have been certified. Alternatively, the component can be specially accredited for use in clean production due to its function or design.

Properties

Article number 0.0.708.99
ESD ESD-safe = No
Weight m = 320 g
Delivery unit 1 pce.
cleanroom suitability Yes

Description

FFU Pre-Filter M5 - 500x500 removes dust, larger particles and other foreign materials from the air, thereby extending the service life of FFU HEPA Filter H14 - 1200x600 (0.0.712.76).
The Filter Fan Unit consists of a Housing, Pre-Filter and HEPA Filter. All these components are also available separately as spare parts.
As explained in the user guide, the class M5 Pre-Filter is fitted to the top of the Filter Fan Unit. It is advisable to change the filter every 12 months.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
22411101
UNSPSC 9.0
26111603
eCl@ss 6.0.1
22411101
eCl@ss 8.0
22411101
eCl@ss 5.1
22411101
eCl@ss 7.1
22411101
eCl@ss 11.0
22411101
UNSPSC 7.0
26111603
Customs tariff number
84219990