item
FFU HEPA Filter H14 - 1200x600

FFU HEPA Filter H14 - 1200x600

0.0.712.76

On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.This component is suitable for use in cleanroom applications. It has either been certified to ISO 14644-1 (particle emissions), ISO 14644-15 (outgassing) or another regulation pertaining to cleanroom technology, or it is identical to articles that have been certified. Alternatively, the component can be specially accredited for use in clean production due to its function or design.

Properties

Article number 0.0.712.76
ESD ESD-safe = No
Weight m = 12 kg
Delivery unit 1 pce.
cleanroom suitability Yes

Description

FFU HEPA Filter H14 - 1200x600 is a class H14 HEPA filter for removing airborne particles and is designed for use with Filter Fan Unit 1200x600 (0.0.716.42). The particle filter has a filtration efficiency of 99.995 percent, and removes the finest particles, aerosols and viruses from the air. Its filtration efficiency has been tested to EN 1822.
As explained in the user guide, the HEPA Filter is laid on the Fixing System, Angle Strip X 8 that is fastened to the ceiling construction and is not screwed into place. How often the filter needs to be changed depends on the air quality, throughput rate, extent of daily use and other influencing factors. It is therefore advisable to inspect the filter annually.
The Filter Fan Unit consists of a Housing, Pre-Filter and HEPA Filter. All these components are also available separately as spare parts.
The half-round polyurethane gasket of the HEPA Filter (0.0.712.76) creates an airtight seal so that only filtered air can get into the working area. To protect its high filter performance, the HEPA Filter must be handled with extra care during transport and installation.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.1
22411101
eCl@ss 7.1
22411101
eCl@ss 11.0
22411101
eCl@ss 5.0
22411101
UNSPSC 7.0
26111603
UNSPSC 9.0
26111603
eCl@ss 6.0.1
22411101
eCl@ss 8.0
22411101
Customs tariff number
84219990