item
Railing Holder 8 D8

Railing Holder 8 D8

0.0.718.49

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 railing holder 8 D8 top part, Al
1 railing holder 8 D8 bottom part, Al
1 Hexagon Socket Head Cap Screw DIN 912 M6x22, St, bright zinc-plated
1 washer 10x6.4x1.6, St, bright zinc-plated
1 T-Slot Nut V 8 St M6

Properties

Article number 0.0.718.49
Torque M = 10 Nm
Line line 8
ESD ESD-safe = Yes
Weight m = 55 g
Delivery unit 1 set
Status on delivery Preassembled

Description

Railing Holder 8 D8 is a fixing for building customised railing solutions. The holder, which incorporates an anti-torsion feature, fastens to a Line 8 groove on the frame and to Profile 8 24x20 D30 (0.0.719.20), which serves as a guide rail. Bracket J 80 D8 (0.0.718.47) and Bracket J 130 D8 (0.0.719.21) are combined with two Railing Holders to connect together the railing and the frame.
Thanks to the clamping mechanism of the Railing Holders, the Brackets can be oriented to suit the installation scenario. The wide pivot range ensures that the spacing, height and position of the side guidance can be tailored to the specific requirements.

Assembly Instructions

Railing Holder 8 D8 can also be fitted to Line 6 profiles such as Profile 6 30x12 by replacing the T-Slot Nut. Flat item Profiles M, sheet material and other panel elements can also be screw-fastened using an M6 nut without a T-Slot Nut. The anti-torsion features can be removed if required.

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120492
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
Customs tariff number
76169990