Technical Data
Properties
Article number | 0.0.719.21 |
---|---|
Property | stainless |
ESD | ESD-safe = Yes |
Weight | m = 108 g |
Delivery unit | 1 pce. |
Material | St |
Description
Variants
Sort by
Largeur d’étrier: 80 mm | |
Largeur d’étrier: 130 mm |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120492
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
Customs tariff number
73269098