Fixing System, Rebate Profile X 8 80
20 6.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.719.88 |
---|---|
Line | line X |
ESD | ESD-safe = Yes |
Weight, spec. Length | m = 349 g/m |
Delivery unit | cut-off max. 6000 mm |
Material | Al, anodized |
Colour | natural |
cleanroom suitability | Yes |
Description
Assembly Instructions
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 6000 | Panel thickness range: 4-5 mm | Wall type: Single | |
Delivery unit: Piece | Length: 6000 | Panel thickness range: 4-5 mm | Wall type: Single | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Panel thickness range: 6-7 mm | Wall type: Single | |
Delivery unit: Piece | Length: 6000 | Panel thickness range: 6-7 mm | Wall type: Single | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Panel thickness range: 4-5 mm | Wall type: Double | |
Delivery unit: Piece | Length: 6000 | Panel thickness range: 4-5 mm | Wall type: Double |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 11.0
23360190
eCl@ss 7.1
35020190
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100
Fixing System, Rebate Profile X 8 80
20 6.000
On request
* Mandatory information