item
Screw Anchor

Screw Anchor


Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.720.66
Line line 8
Property bright zinc-plated
ESD ESD-safe = No
Weight m = 58 g
Delivery unit 1 pce.
Material St

Description

The item Screw Anchor can be used to fix machinery, stairways, guards and racks securely to the floor or a wall. It can be installed quickly, with no need for dowels or other filler materials. The Screw Anchor has “Option 1” ETA approval for cracked and uncracked concrete.
The specially shaped tip and cutting edges at the side ensure this concrete bolt exhibits optimum setting characteristics. It can also be unscrewed and reused.

Assembly Instructions

Variants

Sort by

Gewindelänge:  60
Gewindelänge:  85
Gewindelänge:  130
Gewindelänge:  110

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
23152105
eCl@ss 5.1
23152105
eCl@ss 6.0.1
23152105
eCl@ss 7.1
23152105
eCl@ss 8.0
23152105
eCl@ss 11.0
23152105
eCl@ss 4.0
23150101
eCl@ss 4.1
23150101
UNSPSC 9.0
31162104
UNSPSC 7.0
31162104
Customs tariff number
73181588