Technical Data
Properties
Article number | 0.0.720.77 |
---|---|
Property | transparent |
ESD | ESD-safe = No |
Weight | m = 30 g |
Delivery unit | 1 pce. |
Material | PC |
Description
Variants
Sort by
Length: 125 mm | |
Length: 250 mm | |
Length: 480 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110392
eCl@ss 8.0
27110303
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85399090