3-Segment Indicator Light
On request
Technical Data
Scope of Delivery
1 3-Segment RGB Tower Light IO-Link
1 installation bracket
1 fastening set
Properties
Article number | 0.0.721.09 |
---|---|
Operating voltage | 24 V DC |
ESD | ESD-safe = No |
Weight | m = 270 g |
Ambient temperature (during operation) | 0 °C … +50 °C |
Protection class | IP 65 |
Interfaces | IO-Link (V1.1) |
Power | P = 4,2 W |
Delivery unit | 1 pce. |
Current consumption | 175 mA |
Description
Variants
Sort by
IO-Link: ✓ | Summer: X | |
IO-Link: ✓ | Summer: ✓ | |
IO-Link: X | Summer: X | |
IO-Link: X | Summer: ✓ |
Downloads
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
27110390
eCl@ss 8.0
27110390
eCl@ss 11.0
27110350
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
UNSPSC 7.0
56111901
Customs tariff number
85395200
3-Segment Indicator Light
On request