Technical Data
Properties
Article number | 0.0.716.96 |
---|---|
Operating voltage | 200-240 V AC |
ESD-safe | No |
color temperature | 4000 K |
Colour Rendering Index | ≥90 |
Weight | m = 4,58 kg |
Ambient temperature (during operation) | -10°C to +40°C |
Protection class | IP 54/20 |
Lifetime | 50.000 h |
Power | 52 W |
luminous flux | 7000 lm |
Delivery unit | 1 pce. |
Colour | white similar to RAL 9016 |
cleanroom suitability | Yes |
Description
Thanks to the use of a powder coating with zero outgassing and silicone-free materials, this LED drop-in light fitting can be used in cleanrooms to DIN EN ISO 14644-1. The underside of the LED light fitting can be wet cleaned. The sealants and adhesives used in the product are antibacterial.
The LED light fitting is operated via its integrated Touch DIM function. This means that lighting can be controlled conveniently using a simple pushbutton switch:
* Short press: On and off
* Long press: Stepless dimming
Use GST18-5 Extension Cable, Socket/Plug, 3m (0.0.732.24) and GST18-5 T-Splitter (0.0.732.16) to supply power to the first LED unit and to the device connection of the next light fitting.
Up to 30 Drop-In Light Fittings LED 1200x300 (0.0.716.96) can be switched in parallel.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27110303
eCl@ss 11.0
27110345
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85395200