Cable Entry Protector


Selected variant
Cable Entry Protector Lid 60, black (0.0.719.18)
Cable Entry Protector Lid 60, black
0.0.719.18
Show all

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 halves

Properties

Article number0.0.719.18
ESD-safeNo
Weightm = 4,7 g
Delivery unit1 set
MaterialPA-GF
Colourblack

Description

Cable Entry Protector, Lid 60 is used to create an opening in Lid Profile D60 E (7.0.002.87) at the point where cables and lines need to be routed in and/or out of a conduit. The Cable Entry Protector consists of two halves, meaning a wider section of the lid can be opened up to make it easier to feed through a cable with a plug on the end.
Each half of the Cable Entry Protector can also be installed individually, with its end face against a vertical profile. To ensure a flush connection in this scenario, the centring feature needs to be removed.

Assembly Instructions

The Cable Entry Protector stays in place with no need for screw fixings. The two halves are pressed onto the ends of the Lid Profiles and can then be moved with the sections of lid.

Variants

Sort by

Dimensione X:  40 mmCampo di applicazione:  Paretea prova di ESD:  XSpazzola di tenuta:  X
Dimensione X:  80 mmCampo di applicazione:  Paretea prova di ESD:  XSpazzola di tenuta:  X
Dimensione X:  30 mmCampo di applicazione:  Coperchioa prova di ESD:  XSpazzola di tenuta:  X
Dimensione X:  40 mmCampo di applicazione:  Coperchioa prova di ESD:  XSpazzola di tenuta:  X
Dimensione X:  60 mmCampo di applicazione:  Coperchioa prova di ESD:  XSpazzola di tenuta:  X
Dimensione X:  80 mmCampo di applicazione:  Coperchioa prova di ESD:  XSpazzola di tenuta:  X
Dimensione X:  120 mmCampo di applicazione:  Paretea prova di ESD:  XSpazzola di tenuta:  X
Dimensione X:  160 mmCampo di applicazione:  Paretea prova di ESD:  XSpazzola di tenuta:  X
Dimensione X:  160 mmCampo di applicazione:  Coperchioa prova di ESD:  Spazzola di tenuta: 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110902
eCl@ss 4.0
23110902
eCl@ss 4.1
23110902
eCl@ss 5.0
23110902
eCl@ss 5.1
23110902
eCl@ss 6.0.1
23110902
eCl@ss 7.1
23110902
eCl@ss 11.0
23110790
UNSPSC 9.0
31161706
UNSPSC 7.0
31161706
Customs tariff number
39269097