item
Slide Strip D30

Slide Strip D30


Show all 22 variants
20 2.000
Use in Engineeringtool

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.689.50
Line Line D30
Property yellow similar to RAL 1021
ESD ESD-safe = No
Weight, spec. Length m = 74,5 g/m
Delivery unit cut-off max. 2000 mm
Material PE-HD

Description

Colour boosts efficiency! The easy-to-install item Slide Strips D30 come in seven different colours, which gives them a dual function – as low-friction profile protection on conveyor lines and colour coding for frames.
Besides the usual black and grey, Slide Strips D30 also come in red, yellow, green, blue and orange. This is a huge help for visual management, as different colours can be used to indicate the contents of a transport trolley. Workers can tell at a glance where rejects need to go and where finished products belong.
In contrast to the colour Profiles D30, which are intended as permanent structures, Slide Strips D30 can be replaced in next to no time. They are simply clipped onto a Profile Tube D30 or Profile 6 D30, are abrasion resistant and leave no traces when removed.
Coloured strips can also be used to indicate fill levels in a FIFO system.
Note: Slide Strip D30 with Side Guide H13 (0.0.671.33) provides a secure hold for transport tasks.

Variants

Sort by

Unité de livraison:  découpe Longueur:  20 ... 2000 Couleur:  gris gris Matériau:  PE-HD Position barre de guidage:  sans
Unité de livraison:  pièce Longueur:  2000 Couleur:  gris gris Matériau:  PE-HD Position barre de guidage:  sans
Unité de livraison:  découpe Longueur:  20 ... 2000 Couleur:  noir noir Matériau:  PE-HD-ESD Position barre de guidage:  sans
Unité de livraison:  pièce Longueur:  2000 Couleur:  noir noir Matériau:  PE-HD-ESD Position barre de guidage:  sans
Unité de livraison:  découpe Longueur:  20 ... 2000 Couleur:  rouge rouge Matériau:  PE-HD Position barre de guidage:  sans
Unité de livraison:  pièce Longueur:  2000 Couleur:  rouge rouge Matériau:  PE-HD Position barre de guidage:  sans
Unité de livraison:  découpe Longueur:  20 ... 2000 Couleur:  jaune jaune Matériau:  PE-HD Position barre de guidage:  sans
Unité de livraison:  pièce Longueur:  2000 Couleur:  jaune jaune Matériau:  PE-HD Position barre de guidage:  sans
Unité de livraison:  découpe Longueur:  20 ... 2000 Couleur:  vert vert Matériau:  PE-HD Position barre de guidage:  sans
Unité de livraison:  pièce Longueur:  2000 Couleur:  vert vert Matériau:  PE-HD Position barre de guidage:  sans
Unité de livraison:  découpe Longueur:  20 ... 2000 Couleur:  bleu bleu Matériau:  PE-HD Position barre de guidage:  sans
Unité de livraison:  pièce Longueur:  2000 Couleur:  bleu bleu Matériau:  PE-HD Position barre de guidage:  sans
Unité de livraison:  découpe Longueur:  20 ... 2000 Couleur:  orange orange Matériau:  PE-HD Position barre de guidage:  sans
Unité de livraison:  pièce Longueur:  2000 Couleur:  orange orange Matériau:  PE-HD Position barre de guidage:  sans
Unité de livraison:  découpe Longueur:  20 ... 2000 Couleur:  gris gris Matériau:  PE-HD Position barre de guidage:  Côté
Unité de livraison:  pièce Longueur:  2000 Couleur:  gris gris Matériau:  PE-HD Position barre de guidage:  Côté
Unité de livraison:  découpe Longueur:  20 ... 2000 Couleur:  gris gris Matériau:  PE-HD Position barre de guidage:  Milieu
Unité de livraison:  pièce Longueur:  2000 Couleur:  gris gris Matériau:  PE-HD Position barre de guidage:  Milieu
Unité de livraison:  découpe Longueur:  20 ... 2000 Couleur:  noir noir Matériau:  PE-HD-ESD Position barre de guidage:  Côté
Unité de livraison:  pièce Longueur:  2000 Couleur:  noir noir Matériau:  PE-HD-ESD Position barre de guidage:  Côté
Unité de livraison:  découpe Longueur:  20 ... 2000 Couleur:  noir noir Matériau:  PE-HD-ESD Position barre de guidage:  Milieu
Unité de livraison:  pièce Longueur:  2000 Couleur:  noir noir Matériau:  PE-HD-ESD Position barre de guidage:  Milieu

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
Customs tariff number
39161000