Technical Data
Scope of Delivery
Clamp-Profile D30 Hinge, Al, anodized, natural
Hinge Leaves, Al, anodized, natural
Countersunk Screw DIN 7991 M6x14, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 6912 M6x12, St, bright zinc-plated
Hinge Al light, Pin Set D6
Notes on Use and Installation
Properties
| Line | Line D30 |
|---|---|
| ESD-safe | No |
| Weight | m = 81 g |
| Delivery unit | 1 set |
Description
The Hinge can be installed so the door opens to the right or left and can also be retrofitted. The load-carrying capacity per Hinge is 100 N.
Variants
Sort by
| Connection type: Surface / profile | |
| Connection type: Profile / profile |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250304
eCl@ss 8.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 4.0
22041403
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
UNSPSC 9.0
31162403
UNSPSC 26.0
31162403
UNSPSC 7.0
31162403
Customs tariff number
83021000










