item
Lip Seal

Lip Seal


Show all 22 variants
20 20.000
On request
* Mandatory information

This product is only available for a short time anymore.

Technical Data

Properties

Article number 0.0.005.38
Line line 12
Property grey, similar to RAL 7040
ESD ESD-safe = No
Weight, spec. Length m = 58 g/m
Delivery unit cut-off max. 20 m
Material TPV

Description

Lip Seals secure and seal panel elements that are fitted directly into the profile grooves.
The version in grey blends in well with the natural anodized surface of the profile.
Thermoplastic elastomer is resistant to cleaning agents and mineral oil.
For fastening and sealing panel elements of differing thickness which are inserted into profile grooves 5, 6, 8 and 12.
The version in grey blends in well with the natural anodized surface of the profile.
The elastic material is resistant to cleaning agents and mineral oil.

Assembly Instructions

The Lip Seals are best wetted with soapy water prior to assembly to ensure they are fitted easily and correctly.
Careful pressure must be applied to lock them into the profile groove.
The Assembly Tool facilitates the process of pressing the Lip Seal into the profile groove in the right orientation.

Variants

Sort by

Line:  5 Delivery unit:  Cut-off Length:  20 ... 20000 Colour:  Black Black Panel thickness range:  2-3 mm
Line:  5 Delivery unit:  Roll Length:  20000 Colour:  Black Black Panel thickness range:  2-3 mm
Line:  5 Delivery unit:  Cut-off Length:  20 ... 20000 Colour:  Grey Grey Panel thickness range:  2-3 mm
Line:  5 Delivery unit:  Roll Length:  20000 Colour:  Grey Grey Panel thickness range:  2-3 mm
Line:  6 Delivery unit:  Cut-off Length:  20 ... 20000 Colour:  Black Black Panel thickness range:  2-4 mm
Line:  6 Delivery unit:  Roll Length:  20000 Colour:  Black Black Panel thickness range:  2-4 mm
Line:  6 Delivery unit:  Cut-off Length:  20 ... 20000 Colour:  Grey Grey Panel thickness range:  2-4 mm
Line:  6 Delivery unit:  Roll Length:  20000 Colour:  Grey Grey Panel thickness range:  2-4 mm
Line:  8 Delivery unit:  Cut-off Length:  20 ... 20000 Colour:  Black Black Panel thickness range:  2-4 mm
Line:  8 Delivery unit:  Roll Length:  20000 Colour:  Black Black Panel thickness range:  2-4 mm
Line:  8 Delivery unit:  Cut-off Length:  20 ... 20000 Colour:  Grey Grey Panel thickness range:  2-4 mm
Line:  8 Delivery unit:  Roll Length:  20000 Colour:  Grey Grey Panel thickness range:  2-4 mm
Line:  8 Delivery unit:  Cut-off Length:  20 ... 20000 Colour:  Black Black Panel thickness range:  4-6 mm
Line:  8 Delivery unit:  Roll Length:  20000 Colour:  Black Black Panel thickness range:  4-6 mm
Line:  8 Delivery unit:  Cut-off Length:  20 ... 20000 Colour:  Grey Grey Panel thickness range:  4-6 mm
Line:  8 Delivery unit:  Roll Length:  20000 Colour:  Grey Grey Panel thickness range:  4-6 mm
Line:  12 Delivery unit:  Cut-off Length:  20 ... 20000 Colour:  Black Black Panel thickness range:  6-8 mm
Line:  12 Delivery unit:  Roll Length:  20000 Colour:  Black Black Panel thickness range:  6-8 mm
Line:  12 Delivery unit:  Cut-off Length:  20 ... 20000 Colour:  Grey Grey Panel thickness range:  6-8 mm
Line:  12 Delivery unit:  Roll Length:  20000 Colour:  Grey Grey Panel thickness range:  6-8 mm
Line:  X Delivery unit:  Cut-off Length:  20 ... 20000 Colour:  Grey Grey Panel thickness range:  4-5 mm
Line:  X Delivery unit:  Roll Length:  20000 Colour:  Grey Grey Panel thickness range:  4-5 mm

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 11.0
23360492
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
Customs tariff number
40069000