Angle Brackets Al and St
Selected variant

Angle Bracket 12 240x240 Al M12, white aluminium, similar to RAL 9006
0.0.007.79
0.0.007.79
Technical Data
Properties
Article number | 0.0.007.79 |
---|---|
Line | line 12 |
ESD-safe | No |
Weight | m = 2,78 kg |
Delivery unit | 1 pce. |
Material | Die-cast Al |
Colour | white aluminium, similar to RAL 9006 |
Description
It can also be used for screwing profiles to floors and walls and for fastening heavy parts that are not part of the MB Building Kit System.
Angle Bracket 12 240x240 Al M12 is secured to the profile with Fastening Sets. Up to 4 Fastening Sets per Angle Bracket are required depending on the combination of profiles used.
The load-carrying capacity is to be checked based on both conditions.
Variants
Sort by
Serie: 6 | Dimensiones exteriores: 120x120 | Material: Inyección de aluminio | Ancho: 30 mm | Tipo de ranura: 6 mm | |
Serie: 8 | Dimensiones exteriores: 160x160 | Material: Inyección de aluminio | Ancho: 80 mm | Tipo de ranura: 8 mm | |
Serie: 8 | Dimensiones exteriores: 160x160 | Material: Fundición (dúctil) | Ancho: 80 mm | Tipo de ranura: 8 mm | |
Serie: 8 | Dimensiones exteriores: 160x160 | Material: Inyección de aluminio | Ancho: 40 mm | Tipo de ranura: 8 mm | |
Serie: 8 | Dimensiones exteriores: 160x160 | Material: Fundición (dúctil) | Ancho: 80 mm | Tipo de ranura: 8 mm | |
Serie: 10 | Dimensiones exteriores: 200x200 | Material: Inyección de aluminio | Ancho: 50 mm | Tipo de ranura: 10 mm | |
Serie: 12 | Dimensiones exteriores: 240x240 | Material: Inyección de aluminio | Ancho: 120 mm | Tipo de ranura: 12 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 11.0
23360290
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169910
Angle Brackets Al and St
Selected variant

Angle Bracket 12 240x240 Al M12, white aluminium, similar to RAL 9006
0.0.007.79
0.0.007.79