Universal-Fastening Set


Selected variant
Universal-Fastening Set 8, bright zinc-plated (0.0.026.92)
Universal-Fastening Set 8, bright zinc-plated
0.0.026.92
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Universal Fastener 8, die-cast zinc
1 Button-Head Screw ISO 7380-M8x30, St, bright zinc-plated
1 T-Slot Nut 8 St M8, bright zinc-plated

Properties

Article number0.0.026.92
Lineline 8
Propertybright zinc-plated
ESD-safeYes
Weightm = 41 g
Delivery unit1 set
Tightening torque, bright zinc-platedMbz-p = 25 Nm

Description

Universal-Fastening Set 8, bright zinc-plated from item joins two Line 8 profiles at a right angle to create a non-rotating connection that is highly resistant to displacement, torsion and bending.
The profile can be retrofitted and moved at any time. The Universal Fastener is made of die-cast zinc and requires an installation bore.
Universal Fasteners should generally be used in pairs. To speed up the installation process, sets that comprise two Universal Fasteners and one T-Slot Nut with two threads are also available for various profile variants.
Profiles can be retrofitted or moved in existing constructions using universal fastening sets.

Assembly Instructions

Variants

Sort by

Serie:  5Segunda línea:  NingunoMaterial:  Acero (cincado)Tipo de conexión:  En ángulo rectoModelo:  De una cara
Serie:  5Segunda línea:  NingunoMaterial:  Acero inoxidableTipo de conexión:  En ángulo rectoModelo:  De una cara
Serie:  6Segunda línea:  NingunoMaterial:  Acero (cincado)Tipo de conexión:  En ángulo rectoModelo:  De una cara
Serie:  6Segunda línea:  NingunoMaterial:  Acero inoxidableTipo de conexión:  En ángulo rectoModelo:  De una cara
Serie:  8Segunda línea:  NingunoMaterial:  Acero (cincado)Tipo de conexión:  En ángulo rectoModelo:  De una cara
Serie:  8Segunda línea:  NingunoMaterial:  Acero inoxidableTipo de conexión:  En ángulo rectoModelo:  De una cara
Serie:  8Segunda línea:  NingunoMaterial:  Acero (cincado)Tipo de conexión:  En ángulo rectoModelo:  De una cara
Serie:  8Segunda línea:  NingunoMaterial:  Acero inoxidableTipo de conexión:  En ángulo rectoModelo:  De una cara
Serie:  10Segunda línea:  NingunoMaterial:  Acero (cincado)Tipo de conexión:  En ángulo rectoModelo:  De una cara
Serie:  12Segunda línea:  NingunoMaterial:  Acero (cincado)Tipo de conexión:  En ángulo rectoModelo:  De una cara
Serie:  5Segunda línea:  NingunoMaterial:  Acero (cincado)Tipo de conexión:  EmpalmadaModelo:  De una cara
Serie:  5Segunda línea:  NingunoMaterial:  Acero inoxidableTipo de conexión:  EmpalmadaModelo:  De una cara
Serie:  6Segunda línea:  NingunoMaterial:  Acero (cincado)Tipo de conexión:  EmpalmadaModelo:  De una cara
Serie:  6Segunda línea:  NingunoMaterial:  Acero inoxidableTipo de conexión:  EmpalmadaModelo:  De una cara
Serie:  8Segunda línea:  NingunoMaterial:  Acero (cincado)Tipo de conexión:  EmpalmadaModelo:  De una cara
Serie:  8Segunda línea:  NingunoMaterial:  Acero inoxidableTipo de conexión:  EmpalmadaModelo:  De una cara
Serie:  10Segunda línea:  NingunoMaterial:  Acero (cincado)Tipo de conexión:  EmpalmadaModelo:  De una cara
Serie:  5Segunda línea:  NingunoMaterial:  Acero (cincado)Tipo de conexión:  En ángulo rectoModelo:  En ambos lados
Serie:  6Segunda línea:  NingunoMaterial:  Acero (cincado)Tipo de conexión:  En ángulo rectoModelo:  En ambos lados
Serie:  6Segunda línea:  NingunoMaterial:  Acero (cincado)Tipo de conexión:  En ángulo rectoModelo:  En ambos lados
Serie:  8Segunda línea:  NingunoMaterial:  Acero (cincado)Tipo de conexión:  En ángulo rectoModelo:  En ambos lados
Serie:  8Segunda línea:  NingunoMaterial:  Acero (cincado)Tipo de conexión:  En ángulo rectoModelo:  En ambos lados
Serie:  8Segunda línea:  5Material:  Acero (cincado)Tipo de conexión:  En ángulo rectoModelo:  De una cara
Serie:  5Segunda línea:  8Material:  Acero (cincado)Tipo de conexión:  En ángulo rectoModelo:  De una cara
Serie:  8Segunda línea:  NingunoMaterial:  Acero inoxidableTipo de conexión:  En ángulo rectoModelo:  En ambos lados

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 11.0
23360290
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
83024200