Ventilation Grille 8
Technical Data
Scope of Delivery
1 ventilation grille panel 1200x320, stainless
1 ventilation grille panel with sliding panel 1200x320, stainless
8 threaded sleeves M4 72mm
16 Countersunk Screws ISO 10642-M4x10, stainless
Properties
Article number | 0.0.722.44 |
---|---|
Line | line X |
Line | line 8 |
ESD-safe | No |
Weight | m = 9 kg |
Delivery unit | 1 set |
Status on delivery | not preassembled |
Description
The Ventilation Grille fits flush when installed in a wall that is 80 mm deep. Thanks to its large maximum slot width, it is easy to clean. The Ventilation Grille can also be removed and disassembled for thorough cleaning.
The Ventilation Grille has been developed in line with the stipulations of DIN EN ISO 14644, GMP guides and the EHEDG.
A sliding panel can be adjusted steplessly with a screwdriver to control the flow of air. When fully opened, the free ventilation aperture is 0.1 m2 in size.
Assembly Instructions
Variants
Sort by
Dimension X: 40 mm | |
Dimension X: 80 mm |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 6.0.1
22410101
eCl@ss 7.1
22410101
eCl@ss 8.0
22410101
eCl@ss 11.0
22410101
eCl@ss 5.0
22410101
eCl@ss 5.1
22410101
UNSPSC 7.0
26111603
UNSPSC 9.0
26111603
Customs tariff number
73269098