Magnetic Holder
* Mandatory information
Technical Data
Properties
| Article number | 0.0.717.89 |
|---|---|
| Line | Line D30 |
| ESD-safe | No |
| Weight | m = 15 g |
| Holding force | 20 N |
| Delivery unit | 1 pce. |
| Material | PA |
| Colour | grey similar to RAL 7042 |
Description
The Magnetic Holder clips into place and can also be secured with a screw. Its plastic surface protects the tools and the profile from scratches.
Variants
Sort by
| Forma: | Posición de montaje: Ranura 8 interior | Color: RAL 7042 (gris tráfico) | |
| Forma: | Posición de montaje: Ranura 8 exterior | Color: RAL 7042 (gris tráfico) | |
| Forma: | Posición de montaje: Ranura 8 exterior | Color: RAL 9005 (negro intenso) | |
| Forma: | Posición de montaje: Tubo perfilado D30 | Color: RAL 7042 (gris tráfico) |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
85051110
Magnetic Holder
* Mandatory information


RAL 7042 (gris tráfico)

RAL 9005 (negro intenso)
