Multiblock
On request
Technical Data
Scope of Delivery
Basic unit and height adjuster, PA-GF
Square nut DIN 557-M6, St, bright zinc-plated
Spring clip, St, stainless
Properties
Article number | 0.0.026.72 |
---|---|
Line | line 8 |
Property | black |
ESD | ESD-safe = No |
Weight | m = 14 g |
Force max | Fmax. = 250 N |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Line: 8 | Material: Plastic (PA) | Colour: Grey | Fastening technology: Screws | Tenon type: - | |
Line: 8 | Material: Plastic (PA) | Colour: Black | Fastening technology: Screws | Tenon type: - | |
Line: 8 | Material: Plastic (PA) | Colour: Grey | Fastening technology: Screws | Tenon type: - | |
Line: 5 | Material: Plastic (PA) | Colour: Grey | Fastening technology: Screws | Tenon type: - | |
Line: 5 | Material: Plastic (PA) | Colour: Black | Fastening technology: Screws | Tenon type: - | |
Line: 6 | Material: Plastic (PA) | Colour: Grey | Fastening technology: Screws | Tenon type: - | |
Line: 6 | Material: Plastic (PA) | Colour: Black | Fastening technology: Screws | Tenon type: - | |
Line: 10 | Material: Plastic (PA) | Colour: Grey | Fastening technology: Screws | Tenon type: - | |
Line: X | Material: Plastic (PA) | Colour: Grey | Fastening technology: Screws | Tenon type: - | |
Line: X | Material: Plastic (PA) | Colour: Grey | Fastening technology: Screws | Tenon type: - | |
Line: 8 | Material: Plastic (PA) | Colour: Grey | Fastening technology: Clamps | Tenon type: - | |
Line: 8 | Material: Plastic (PA) | Colour: Black | Fastening technology: Clamps | Tenon type: - | |
Line: 6 | Material: Plastic (PA) | Colour: Grey | Fastening technology: Clamps | Tenon type: - | |
Line: 6 | Material: Plastic (PA) | Colour: Black | Fastening technology: Clamps | Tenon type: - | |
Line: 5 | Material: Plastic (PA) | Colour: Grey | Fastening technology: Clamps | Tenon type: - | |
Line: 5 | Material: Plastic (PA) | Colour: Black | Fastening technology: Clamps | Tenon type: - | |
Line: 8 | Material: Die-cast zinc | Colour: Black | Fastening technology: Screws | Tenon type: - | |
Line: 6 | Material: Die-cast zinc | Colour: Black | Fastening technology: Screws | Tenon type: - | |
Line: 8 | Material: Plastic (PA) | Colour: Grey | Fastening technology: Snap in | Tenon type: One-way tenon | |
Line: 8 | Material: Plastic (PA) | Colour: Black | Fastening technology: Snap in | Tenon type: One-way tenon | |
Line: 8 | Material: Plastic (PA) | Colour: Grey | Fastening technology: Snap in | Tenon type: Slotted tenon | |
Line: 8 | Material: Plastic (PA) | Colour: Grey | Fastening technology: Snap in | Tenon type: Toggle tenon | |
Line: 8 | Material: Plastic (PA) | Colour: Grey | Fastening technology: Snap in | Tenon type: Toggle pin PA |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 11.0
23240190
UNSPSC 9.0
31141501
eCl@ss 4.0
22041426
eCl@ss 7.1
23240190
UNSPSC 7.0
31141501
Customs tariff number
39269097
Multiblock
On request