Bracket, flat


Selected variant
Flat Bracket Set 8 2V 120x40 (0.0.728.24)
Flat Bracket Set 8 2V 120x40
0.0.728.24
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 flat bracket 120x40, die-cast Al, natural
3 inserts, die-cast zinc, bright zinc-plated
3 T-Slot Nuts 8 St M8, St, bright zinc-plated
3 Countersunk Screws DIN 7991-M8x18, St, bright zinc-plated

Properties

Article number0.0.728.24
TorqueM = 25 Nm
Lineline 8
ESD-safeYes
Weightm = 162 g
Delivery unit1 set

Description

Flat Bracket Set 8 2V 120x40 has three inserts with anti-torsion features. These can be positioned individually in 90° increments and reversed. This ensures the anti-torsion features of the bracket can be aligned as appropriate to the Line 8 profile grooves. When an insert is reversed, it creates a flat underside.
The bracket can connect together up to three Line 8 profiles or reinforce pre-existing profile connections. A mix of fastening configurations can also be used for fastening panel elements or cable conduits to profile constructions. The robust flat bracket can also be fastened to the end face of a profile by screwing it into core bores.
To customise the anti-torsion features, the orientation of the inserts on the back of the bracket is adjusted with the help of a screwdriver.

Variants

Sort by

Line:  8Material:  Die-cast aluminiumColour:  Aluminium, natural Aluminium, naturalESD-safe:  Connection type:  Parallel
Line:  8Material:  Die-cast aluminiumColour:  Aluminium, natural Aluminium, naturalESD-safe:  Connection type:  Parallel
Line:  8Material:  Die-cast aluminiumColour:  Aluminium, natural Aluminium, naturalESD-safe:  XConnection type:  Right angled
Line:  5Material:  Sintered steelColour:  Aluminium, natural Aluminium, naturalESD-safe:  XConnection type:  Parallel
Line:  6Material:  Sintered steelColour:  Aluminium, natural Aluminium, naturalESD-safe:  XConnection type:  Parallel
Line:  8Material:  Sintered steelColour:  Aluminium, natural Aluminium, naturalESD-safe:  XConnection type:  Parallel
Line:  8Material:  SteelColour:  Aluminium, natural Aluminium, naturalESD-safe:  XConnection type:  Parallel
Line:  8Material:  SteelColour:  Aluminium, natural Aluminium, naturalESD-safe:  XConnection type:  Parallel
Line:  10Material:  Stainless steelColour:  Aluminium, natural Aluminium, naturalESD-safe:  XConnection type:  Parallel
Line:  8Material:  Die-cast aluminiumColour:  Aluminium, natural Aluminium, naturalESD-safe:  XConnection type:  Right angled
Line:  8Material:  Die-cast aluminiumColour:  Aluminium, natural Aluminium, naturalESD-safe:  XConnection type:  Right angled
Line:  8Material:  Die-cast aluminiumColour:  Aluminium, natural Aluminium, naturalESD-safe:  XConnection type:  Right angled
Line:  8Material:  SteelColour:  White aluminium White aluminiumESD-safe:  XConnection type:  Parallel

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169910