Profile 8 160x28
* Mandatory information
Technical Data
Properties
Article number | 0.0.026.85 |
---|---|
Line | line 8 |
ESD-safe | Yes |
Cross-sectional area | A = 31,07 cm2 |
Moment of Inertia, torsional | It = 18,9 cm4 |
Moment of Inertia, x-axis | Ix = 20,49 cm4 |
Moment of Inertia, y-axis | Iy = 726,82 cm4 |
Weight | m = 8,39 kg/m |
Delivery unit | cut-off max. 6000 mm |
Material | Al, anodized |
Permissible groove extraction force | F = 5000 N |
Colour | natural |
Resistance Moment, x-axis | Wx = 14,33 cm3 |
Resistance Moment, y-axis | Wy = 90,85 cm3 |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 6000 | |
Delivery unit: Piece | Length: 6000 |
Load Calculation
Deflection calculator
Force application
Length is required
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Customs tariff number
76042100
Profile 8 160x28
* Mandatory information