Profile 8 80x80 KLE


Selected variant
Profile 8 80x80 KLE, natural (0.0.600.42)
Profile 8 80x80 KLE, natural
0.0.600.42
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.600.42
Lineline 8
ESD-safeYes
Cross-sectional areaA = 21,936 cm2
Moment of Inertia, x-axisIx = 135,59 cm4
Moment of Inertia, y-axisIy = 179,766 cm4
Weightm = 5,9 kg/m
Delivery unit1 pce., length 6000 mm
MaterialAl, anodized
Colournatural
Resistance Moment, x-axisWx = 29,885 cm3
Resistance Moment, y-axisWy = 44,942 cm3

Description

In the compact KLE linear units, the rollers run inside the profile. Apart from the slide, no moving parts can be touched because the timing belt in the guide groove covers the moving elements. This increases occupational safety and reduces soiling of guides and rollers.

KLE linear units are supplied ready for installation with a stroke length of up to 5750 mm. They are available in lines 6 and 8 with corresponding grooves on the outside. With an overall width of just 60 mm including the slide, the KLE 6 linear unit is one of the narrowest linear units with roller guides.

The special aluminium support profile ensures high load-bearing capacity and low-vibration operation. Thanks to their smooth running and resilient drive elements, KLE linear units are particularly suitable for positioning tasks with high travel speeds.

The guide carriage runs on four rollers and two hardened guide shafts within the profile. A carriage plate KLE or compound slide plate KLE is used to connect applications. The timing belt tensioning device is integrated into the deflection.

The KLE 8 linear unit has been tested for cleanroom suitability up to ISO class 6 in accordance with ISO 14644-1.

Variants

Sort by

Unidad de suministro:  CorteLargo:  20 ... 6000
Unidad de suministro:  PiezaLargo:  6000

Load Calculation

Deflection calculator

Force application
Orientation

Length is required

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 11.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Customs tariff number
76042100