item
Cover Profile

Cover Profile


Show all 20 variants

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.005.28
Line line 12
Property black
ESD ESD-safe = No
Weight, spec. Length m = 51 g/m
Delivery unit 1 pce., length 2000 mm
Material PP

Description

Profile made from flexible plastic for two different applications:
As a cover profile it seals the profile grooves against dirt.
With the open side facing outwards, it serves as a panel-fixing profile. These can then be held securely in the wide profile groove.
Use of coloured Cover Profiles not only provides a means of covering profile grooves, but also of adding colour to profile structures.
Several colour options
Use of coloured Cover Profiles not only provides a means of covering profile grooves, but also of adding colour to profile structures.

Grey Cover Profiles provide an unobtrusive groove covering
Grey Cover Profiles seal the groove in a colour that blends in well with the aluminium.

Covering cables in the profile groove
The grooves can also be used to protect and hide electrical cables.

Assembly Instructions

When inserted with its smooth side facing up, the Cover Profile keeps dirt and dust out of the groove.

Variants

Sort by

Line:  5 Colour:  Black Black ESD-safe:  X
Line:  5 Colour:  Black Black ESD-safe: 
Line:  5 Colour:  White, transparent White, transparent ESD-safe:  X
Line:  5 Colour:  RAL 7042 (Traffic grey) RAL 7042 (Traffic grey) ESD-safe:  X
Line:  6 Colour:  Black Black ESD-safe:  X
Line:  6 Colour:  Black Black ESD-safe: 
Line:  6 Colour:  White, transparent White, transparent ESD-safe:  X
Line:  6 Colour:  RAL 7042 (Traffic grey) RAL 7042 (Traffic grey) ESD-safe:  X
Line:  8 Colour:  Black Black ESD-safe:  X
Line:  8 Colour:  Black Black ESD-safe: 
Line:  8 Colour:  White, transparent White, transparent ESD-safe:  X
Line:  8 Colour:  RAL 7042 (Traffic grey) RAL 7042 (Traffic grey) ESD-safe:  X
Line:  8 Colour:  RAL 5010 (Gentian blue) RAL 5010 (Gentian blue) ESD-safe:  X
Line:  8 Colour:  RAL 1018 (Zinc yellow) RAL 1018 (Zinc yellow) ESD-safe:  X
Line:  8 Colour:  RAL 6016 (Turquoise green) RAL 6016 (Turquoise green) ESD-safe:  X
Line:  8 Colour:  RAL 3003 (Ruby red) RAL 3003 (Ruby red) ESD-safe:  X
Line:  10 Colour:  Black Black ESD-safe: 
Line:  10 Colour:  White, transparent White, transparent ESD-safe:  X
Line:  12 Colour:  Black Black ESD-safe:  X
Line:  12 Colour:  White, transparent White, transparent ESD-safe:  X

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
UNSPSC 9.0
30102315
eCl@ss 6.0.1
35030190
eCl@ss 4.0
35030108
eCl@ss 11.0
35030190
UNSPSC 7.0
30102315
eCl@ss 7.1
35030190
Customs tariff number
39169090