Cover Profile


Selected variant
Cover Profile 8, grey similar to RAL 7042 (0.0.489.71)
Cover Profile 8, grey similar to RAL 7042
0.0.489.71
Show all
This item is not directly orderable.
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.489.71
Lineline 8
ESD-safeNo
Weightm = 19 g/m
Delivery unitcut-off max. 2000 mm
MaterialPP
Colourgrey similar to RAL 7042

Description

Profile made from flexible plastic for two different applications:
As a cover profile it seals the profile grooves against dirt.
With the open side facing outwards, it serves as a panel-fixing profile. These can then be held securely in the wide profile groove.
Use of coloured Cover Profiles not only provides a means of covering profile grooves, but also of adding colour to profile structures.
Several colour options
Use of coloured Cover Profiles not only provides a means of covering profile grooves, but also of adding colour to profile structures.

Grey Cover Profiles provide an unobtrusive groove covering
Grey Cover Profiles seal the groove in a colour that blends in well with the aluminium.

Covering cables in the profile groove
The grooves can also be used to protect and hide electrical cables.

Assembly Instructions

When inserted with its smooth side facing up, the Cover Profile keeps dirt and dust out of the groove.

Variants

Sort by

Řada:  5Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  Černá ČernáRozsah tloušťky panelu:  1,5–2 mm
Řada:  5Dodací jednotka:  KusDélka:  2000 Barva:  Černá ČernáRozsah tloušťky panelu:  1,5–2 mm
Řada:  5Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  Černá ČernáRozsah tloušťky panelu:  1,5–2 mm
Řada:  5Dodací jednotka:  KusDélka:  2000 Barva:  Černá ČernáRozsah tloušťky panelu:  1,5–2 mm
Řada:  5Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  bílá, průhledná bílá, průhlednáRozsah tloušťky panelu:  1,5–2 mm
Řada:  5Dodací jednotka:  KusDélka:  2000 Barva:  bílá, průhledná bílá, průhlednáRozsah tloušťky panelu:  1,5–2 mm
Řada:  5Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  RAL 7042 (dopravní šedá) RAL 7042 (dopravní šedá)Rozsah tloušťky panelu:  1,5–2 mm
Řada:  5Dodací jednotka:  KusDélka:  2000 Barva:  RAL 7042 (dopravní šedá) RAL 7042 (dopravní šedá)Rozsah tloušťky panelu:  1,5–2 mm
Řada:  6Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  Černá ČernáRozsah tloušťky panelu:  2–3,5 mm
Řada:  6Dodací jednotka:  KusDélka:  2000 Barva:  Černá ČernáRozsah tloušťky panelu:  2–3,5 mm
Řada:  6Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  Černá ČernáRozsah tloušťky panelu:  2–3,5 mm
Řada:  6Dodací jednotka:  KusDélka:  2000 Barva:  Černá ČernáRozsah tloušťky panelu:  2–3,5 mm
Řada:  6Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  bílá, průhledná bílá, průhlednáRozsah tloušťky panelu:  2–3,5 mm
Řada:  6Dodací jednotka:  KusDélka:  2000 Barva:  bílá, průhledná bílá, průhlednáRozsah tloušťky panelu:  2–3,5 mm
Řada:  6Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  RAL 7042 (dopravní šedá) RAL 7042 (dopravní šedá)Rozsah tloušťky panelu:  2–3,5 mm
Řada:  6Dodací jednotka:  KusDélka:  2000 Barva:  RAL 7042 (dopravní šedá) RAL 7042 (dopravní šedá)Rozsah tloušťky panelu:  2–3,5 mm
Řada:  8Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  Černá ČernáRozsah tloušťky panelu:  4–5 mm
Řada:  8Dodací jednotka:  KusDélka:  2000 Barva:  Černá ČernáRozsah tloušťky panelu:  4–5 mm
Řada:  8Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  Černá ČernáRozsah tloušťky panelu:  4–5 mm
Řada:  8Dodací jednotka:  KusDélka:  2000 Barva:  Černá ČernáRozsah tloušťky panelu:  4–5 mm
Řada:  8Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  bílá, průhledná bílá, průhlednáRozsah tloušťky panelu:  4–5 mm
Řada:  8Dodací jednotka:  KusDélka:  2000 Barva:  bílá, průhledná bílá, průhlednáRozsah tloušťky panelu:  4–5 mm
Řada:  8Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  RAL 7042 (dopravní šedá) RAL 7042 (dopravní šedá)Rozsah tloušťky panelu:  4–5 mm
Řada:  8Dodací jednotka:  KusDélka:  2000 Barva:  RAL 7042 (dopravní šedá) RAL 7042 (dopravní šedá)Rozsah tloušťky panelu:  4–5 mm
Řada:  8Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  RAL 5010 (hořcová modř) RAL 5010 (hořcová modř)Rozsah tloušťky panelu:  4–5 mm
Řada:  8Dodací jednotka:  KusDélka:  2000 Barva:  RAL 5010 (hořcová modř) RAL 5010 (hořcová modř)Rozsah tloušťky panelu:  4–5 mm
Řada:  8Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  RAL 1018 (zinková žlutá) RAL 1018 (zinková žlutá)Rozsah tloušťky panelu:  4–5 mm
Řada:  8Dodací jednotka:  KusDélka:  2000 Barva:  RAL 1018 (zinková žlutá) RAL 1018 (zinková žlutá)Rozsah tloušťky panelu:  4–5 mm
Řada:  8Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  RAL 6016 (tyrkysově zelená) RAL 6016 (tyrkysově zelená)Rozsah tloušťky panelu:  4–5 mm
Řada:  8Dodací jednotka:  KusDélka:  2000 Barva:  RAL 6016 (tyrkysově zelená) RAL 6016 (tyrkysově zelená)Rozsah tloušťky panelu:  4–5 mm
Řada:  8Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  RAL 3003 (rubínově červená) RAL 3003 (rubínově červená)Rozsah tloušťky panelu:  4–5 mm
Řada:  8Dodací jednotka:  KusDélka:  2000 Barva:  RAL 3003 (rubínově červená) RAL 3003 (rubínově červená)Rozsah tloušťky panelu:  4–5 mm
Řada:  10Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  Černá ČernáRozsah tloušťky panelu:  4–8 mm
Řada:  10Dodací jednotka:  KusDélka:  2000 Barva:  Černá ČernáRozsah tloušťky panelu:  4–8 mm
Řada:  10Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  bílá, průhledná bílá, průhlednáRozsah tloušťky panelu:  4–8 mm
Řada:  10Dodací jednotka:  KusDélka:  2000 Barva:  bílá, průhledná bílá, průhlednáRozsah tloušťky panelu:  4–8 mm
Řada:  12Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  Černá ČernáRozsah tloušťky panelu:  6–9,5 mm
Řada:  12Dodací jednotka:  KusDélka:  2000 Barva:  Černá ČernáRozsah tloušťky panelu:  6–9,5 mm
Řada:  12Dodací jednotka:  PřířezDélka:  20 ... 2000Barva:  bílá, průhledná bílá, průhlednáRozsah tloušťky panelu:  6–9,5 mm
Řada:  12Dodací jednotka:  KusDélka:  2000 Barva:  bílá, průhledná bílá, průhlednáRozsah tloušťky panelu:  6–9,5 mm

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
eCl@ss 6.0.1
35030190
eCl@ss 4.0
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 4.1
35030108
eCl@ss 7.1
35030190
Customs tariff number
39169050