Technical Data
Properties
| Delivery unit | 1 set |
|---|---|
| Status on delivery | not preassembled |
Description
The housing has large, lockable doors at the rear. The full-surface item groove plate creates a variable working area on which the Cobot can be variably positioned using a robot mounting plate. The lower level has plenty of space for the controller and other electrical equipment.
- Secure enclosure with acrylic glass panes
- Large groove plate for individual superstructures
- Conveyor belt can be easily adapted to the user
- Plenty of storage space for electrics and controllers on the lower level
- Good accessibility thanks to large, lockable doors
- Enclosure can be anchored to the floor
- Basic model dimensions: 2000 x 1700 x 1900 mm
- Height, width and depth of the solution can be easily adjusted in the item Engineeringtool
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked.
Downloads
Project documentation
How detailed would you like your documentation to be?
What should it include?
CAD Data
You can download the entire project as CAD file(s) here.